MeshCollectorDisplayDefaults2d Class¶
-
class
NXOpen.CAE.
MeshCollectorDisplayDefaults2d
¶ Bases:
NXOpen.CAE.MeshCollectorDisplayDefaults
Represents 2d Mesh Display Settings
To obtain an instance of this class use CAE::MeshCollector, or CAE::MeshCollectorOccurrence classes
New in version NX8.5.0.
Properties¶
Property | Description |
---|---|
BoltHoleCenterlineColor | Returns or sets the plane stress bolt-hole centerline color. |
Color | Returns or sets the element color. |
DisplayBoltHoleCenterline | Returns or sets the element plane stress bolt-hole centerline display setting. |
DisplayShadedEdges | Returns or sets the element shaded edge visibility. |
DisplayThickShell | Returns or sets the element thick shell display setting. |
ElementNormals | Returns or sets the element normals display setting. |
ElementShrinkPercent | Returns or sets the element shrink percentage (0 to 100). |
LineWidth | Returns or sets the line width of the element. |
NormalsColor | Returns or sets the element normals color. |
ShadedEdgeColor | Returns or sets the element shaded edge color. |
Methods¶
Method | Description |
---|---|
Dispose | Frees the object from memory. |
UseCustomerDefaultsDisplaySettings | Use display settings from the Customer Defaults. |
Property Detail¶
BoltHoleCenterlineColor¶
-
MeshCollectorDisplayDefaults2d.
BoltHoleCenterlineColor
¶ Returns or sets the plane stress bolt-hole centerline color.
-------------------------------------
Getter Method
Signature
BoltHoleCenterlineColor()
Returns: Return type: Id New in version NX11.0.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
-------------------------------------
Setter Method
Signature
BoltHoleCenterlineColor(color)
Parameters: color (Id) – New in version NX11.0.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
DisplayBoltHoleCenterline¶
-
MeshCollectorDisplayDefaults2d.
DisplayBoltHoleCenterline
¶ Returns or sets the element plane stress bolt-hole centerline display setting.
-------------------------------------
Getter Method
Signature
DisplayBoltHoleCenterline()
Returns: Return type: bool New in version NX11.0.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
-------------------------------------
Setter Method
Signature
DisplayBoltHoleCenterline(visibility)
Parameters: visibility (bool) – New in version NX11.0.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
DisplayShadedEdges¶
-
MeshCollectorDisplayDefaults2d.
DisplayShadedEdges
¶ Returns or sets the element shaded edge visibility.
-------------------------------------
Getter Method
Signature
DisplayShadedEdges()
Returns: Return type: bool New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
-------------------------------------
Setter Method
Signature
DisplayShadedEdges(visibility)
Parameters: visibility (bool) – New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
DisplayThickShell¶
-
MeshCollectorDisplayDefaults2d.
DisplayThickShell
¶ Returns or sets the element thick shell display setting.
-------------------------------------
Getter Method
Signature
DisplayThickShell()
Returns: Return type: bool New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
-------------------------------------
Setter Method
Signature
DisplayThickShell(visibility)
Parameters: visibility (bool) – New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
ElementNormals¶
-
MeshCollectorDisplayDefaults2d.
ElementNormals
¶ Returns or sets the element normals display setting.
-------------------------------------
Getter Method
Signature
ElementNormals()
Returns: Return type: NXOpen.CAE.ElementNormalsType
New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
-------------------------------------
Setter Method
Signature
ElementNormals(normals)
Parameters: normals ( NXOpen.CAE.ElementNormalsType
) –New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
ElementShrinkPercent¶
-
MeshCollectorDisplayDefaults2d.
ElementShrinkPercent
¶ Returns or sets the element shrink percentage (0 to 100).
-------------------------------------
Getter Method
Signature
ElementShrinkPercent()
Returns: Return type: int New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
-------------------------------------
Setter Method
Signature
ElementShrinkPercent(shrink)
Parameters: shrink (int) – New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
LineWidth¶
-
MeshCollectorDisplayDefaults2d.
LineWidth
¶ Returns or sets the line width of the element.
-------------------------------------
Getter Method
Signature
LineWidth()
Returns: Return type: NXOpen.DisplayableObjectObjectWidth
New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
-------------------------------------
Setter Method
Signature
LineWidth(width)
Parameters: width ( NXOpen.DisplayableObjectObjectWidth
) –New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
NormalsColor¶
-
MeshCollectorDisplayDefaults2d.
NormalsColor
¶ Returns or sets the element normals color.
-------------------------------------
Getter Method
Signature
NormalsColor()
Returns: Return type: Id New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
-------------------------------------
Setter Method
Signature
NormalsColor(color)
Parameters: color (Id) – New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
ShadedEdgeColor¶
-
MeshCollectorDisplayDefaults2d.
ShadedEdgeColor
¶ Returns or sets the element shaded edge color.
-------------------------------------
Getter Method
Signature
ShadedEdgeColor()
Returns: Return type: Id New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
-------------------------------------
Setter Method
Signature
ShadedEdgeColor(color)
Parameters: color (Id) – New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
Method Detail¶
Dispose¶
-
MeshCollectorDisplayDefaults2d.
Dispose
¶ Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Signature
Dispose()
New in version NX8.5.0.
License requirements: None.