Centerline2d Class¶
-
class
NXOpen.Annotations.
Centerline2d
¶ Bases:
NXOpen.Annotations.Centerline
Represents a 2D centerline
To create or edit an instance of this class, use
NXOpen.Annotations.Centerline2dBuilder
New in version NX6.0.0.
Properties¶
Property | Description |
---|---|
AnnotationOrigin | Returns or sets the origin (location) of the annotation. |
AnnotationPlane | Returns or sets the annotation plane. |
Color | Returns or sets the color of the object. |
HasAssociativeOrigin | Returns a flag indicating whether the origin is associative |
IsBlanked | Returns the blank status of this object. |
IsOccurrence | Returns whether this object is an occurrence or not. |
IsRetained | Returns a flag indicating whether the annotation is retained |
JournalIdentifier | Returns the identifier that would be recorded in a journal for this object. |
Layer | Returns or sets the layer that the object is in. |
LeaderOrientation | Returns or sets the leader orientation for the annotation. |
LineFont | Returns or sets the line font of the object. |
LineWidth | Returns or sets the line width of the object. |
Name | Returns the custom name of the object. |
NameLocation | Returns the location of the object’s name. |
NumberOfAssociativities | Returns the number of associativities for the annotation. |
OwningComponent | Returns the owning component, if this object is an occurrence. |
OwningPart | Returns the owning part of this object |
Prototype | Returns the prototype of this object if it is an occurrence. |
Tag | Returns the Tag for this object. |
Methods¶
Method | Description |
---|---|
Blank | Blanks the object. |
CreateAttributeIterator | Create an attribute iterator @return A new attribute iterator object |
DeleteAllAttributesByType | Deletes all attributes of a specific type. |
DeleteAttributeByTypeAndTitle | Deletes an attribute by type and title. |
DeleteUserAttribute | Deletes the first attribute encountered with the given Type, Title. |
DeleteUserAttributes | Deletes the attributes on the object, if any, that satisfy the given iterator |
FindObject | Finds the NXOpen.NXObject with the given identifier as recorded in a journal. |
GetAssociativeOrigin | Gets data that specifies the origin’s associativity @return associativity data |
GetAssociativity | Returns the associativity at specified index. |
GetAttributeTitlesByType | Gets all the attribute titles of a specific type. |
GetBooleanUserAttribute | Gets a boolean attribute by Title and array Index. |
GetComputationalTimeUserAttribute | Gets a time attribute by Title and array Index. |
GetInferredAnnotationPlane | Returns the inferred annotation plane @return |
GetIntegerAttribute | Gets an integer attribute by title. |
GetIntegerUserAttribute | Gets an integer attribute by Title and array Index. |
GetLetteringPreferences | Returns the lettering preferences for the annotation @return |
GetLineAndArrowPreferences | Returns the line and arrow preferences for the annotation @return |
GetNextUserAttribute | Gets the next attribute encountered on the object, if any, that satisfies the given iterator. |
GetRealAttribute | Gets a real attribute by title. |
GetRealUserAttribute | Gets a real attribute by Title and array Index. |
GetReferenceAttribute | Gets the reference string (not the calculated value) of a string attribute that uses a reference string. |
GetStringAttribute | Gets a string attribute value by title. |
GetStringUserAttribute | Gets a string attribute by Title and array Index. |
GetSymbolPreferences | Returns the symbol preferences for the annotation @return |
GetTimeAttribute | Gets a time attribute by title. |
GetTimeUserAttribute | Gets a time attribute by Title and array Index. |
GetUserAttribute | Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. |
GetUserAttributeAsString | Gets the first attribute encountered on the object, if any, with a given title, type and array index. |
GetUserAttributeCount | Gets the count of set attributes on the object, if any, that satisfy the given iterator. |
GetUserAttributeLock | Determine the lock of the given attribute. |
GetUserAttributeSize | Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. |
GetUserAttributeSourceObjects | Returns an array of objects from which this object presents attributes. |
GetUserAttributes | Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. |
GetUserAttributesAsStrings | Gets all the attributes that have been set on the given object. |
GetViews | Returns the views that the PMI display instance object is displayed in NOTE: This method is only valid for PMI display instance objects. |
HasUserAttribute | Determines if an attribute exists on the object, that satisfies the given iterator @return |
Highlight | Highlights the object. |
InsertIntoStack | Inserts the annotation into a stack. |
Prints a representation of this object to the system log file. | |
RedisplayObject | Redisplays the object in all views. |
RemoveViewDependency | Remove dependency on all views from an object. |
SetAssociativeOrigin | Associates the annotation’s origin to the specified geometry. |
SetAssociativity | Sets the associativity at specified index. |
SetAttribute | Creates or modifies an integer attribute. |
SetBooleanUserAttribute | Creates or modifies a boolean attribute with the option to update or not. |
SetLetteringPreferences | Sets the lettering preferences for the annotation. |
SetLineAndArrowPreferences | Sets the line and arrow preferences for the annotation. |
SetName | Sets the custom name of the object. |
SetNameLocation | Sets the location of the object’s name. |
SetReferenceAttribute | Creates or modifies a string attribute which uses a reference string. |
SetSymbolPreferences | Sets the symbol preferences for the annotation. |
SetTimeAttribute | Creates or modifies a time attribute. |
SetTimeUserAttribute | Creates or modifies a time attribute with the option to update or not. |
SetUserAttribute | Creates or modifies an attribute with the option to update or not. |
SetUserAttributeLock | Lock or unlock the given attribute. |
SetViews | Sets the views that the PMI display instance object is displayed in. |
Unblank | Unblanks the object. |
Unhighlight | Unhighlights the object. |
Property Detail¶
IsOccurrence¶
-
Centerline2d.
IsOccurrence
¶ Returns whether this object is an occurrence or not.
-------------------------------------
Getter Method
Signature
IsOccurrence()
Returns: This object is an occurrence Return type: bool New in version NX3.0.0.
License requirements: None.
JournalIdentifier¶
-
Centerline2d.
JournalIdentifier
¶ Returns the identifier that would be recorded in a journal for this object.
This may not be the same across different releases of the software.
-------------------------------------
Getter Method
Signature
JournalIdentifier()
Returns: Return type: str New in version NX3.0.0.
License requirements: None.
Name¶
-
Centerline2d.
Name
¶ Returns the custom name of the object.
-------------------------------------
Getter Method
Signature
Name()
Returns: Return type: str New in version NX3.0.0.
License requirements: None.
OwningComponent¶
-
Centerline2d.
OwningComponent
¶ Returns the owning component, if this object is an occurrence.
-------------------------------------
Getter Method
Signature
OwningComponent()
Returns: Return type: NXOpen.Assemblies.Component
New in version NX3.0.0.
License requirements: None.
OwningPart¶
-
Centerline2d.
OwningPart
¶ Returns the owning part of this object
-------------------------------------
Getter Method
Signature
OwningPart()
Returns: The owning part of this object or null if it does not have an owner Return type: NXOpen.BasePart
New in version NX3.0.0.
License requirements: None.
Prototype¶
-
Centerline2d.
Prototype
¶ Returns the prototype of this object if it is an occurrence.
-------------------------------------
Getter Method
Signature
Prototype()
Returns: The prototype of this object or null if this object is not an occurrence Return type: NXOpen.INXObject
New in version NX3.0.0.
License requirements: None.
Method Detail¶
FindObject¶
-
Centerline2d.
FindObject
¶ Finds the
NXOpen.NXObject
with the given identifier as recorded in a journal.An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Signature
FindObject(journalIdentifier)
Parameters: journalIdentifier (str) – Journal identifier of the object Returns: Return type: NXOpen.INXObject
New in version NX3.0.0.
License requirements: None.
Print¶
-
Centerline2d.
Print
¶ Prints a representation of this object to the system log file.
Signature
Print()
New in version NX3.0.0.
License requirements: None.
SetName¶
-
Centerline2d.
SetName
¶ Sets the custom name of the object.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Signature
SetName(name)
Parameters: name (str) – New in version NX3.0.0.
License requirements: None.