UF_SO_bcurv_slope_type_e (view source)
Defined in: uf_so.h
Also known as:
- UF_SO_bcurv_slope_type_t
- UF_SO_bcurv_slope_type_p_t
Overview
Bcurve slope type options
Data Members
UF_SO_bcurve_no_slope = -1
UF_SO_bcurve_auto_slope
UF_SO_bcurve_slope_direction
UF_SO_bcurve_slope_mag_and_dir
UF_SO_bcurv_type_e (view source)
Defined in: uf_so.h
Also known as:
- UF_SO_bcurv_type_t
- UF_SO_point_bcurv_type_p_t
Overview
Bcurve options : Periodic (closed) or non-periodic
Data Members
UF_SO_bcurve_non_periodic
UF_SO_bcurve_periodic
UF_SO_dirr_on_curve_option_e (view source)
Defined in: uf_so.h
Also known as:
- UF_SO_dirr_on_curve_option_t
- UF_SO_dirr_on_curve_option_p_t
Overview
DIRR_on_curve options.
Data Members
UF_SO_dirr_on_curve_tangent
UF_SO_dirr_on_curve_normal
UF_SO_dirr_on_curve_binormal
UF_SO_point_along_curve_option_e (view source)
Defined in: uf_so.h
Also known as:
- UF_SO_point_along_curve_option_t
- UF_SO_point_along_curve_option_p_t
Overview
POINT_along_curve options.
Data Members
UF_SO_point_along_curve_distance
UF_SO_point_along_curve_percent
UF_SO_scalar_dim_option_e (view source)
Defined in: uf_so.h
Also known as:
- UF_SO_scalar_dim_option_t
- UF_SO_scalar_dim_option_p_t
Overview
SCALAR dimensionality options
Data Members
UF_SO_scalar_dimensionality_none
UF_SO_scalar_dimensionality_length
UF_SO_scalar_dimensionality_area
UF_SO_scalar_dimensionality_volume
UF_SO_update_option_e (view source)
Defined in: uf_so.h
Also known as:
- UF_SO_update_option_t
- UF_SO_update_option_p_t
Overview
Update options for a smart object.
Data Members
UF_SO_dont_update
UF_SO_update_within_modeling
UF_SO_update_after_modeling
UF_SO_update_after_parent_body
UF_SO_update_mixed
UF_SO_visibility_option_e (view source)
Defined in: uf_so.h
Also known as:
- UF_SO_visibility_option_t
- UF_SO_visibility_option_p_t
Overview
SO visibility options.
Data Members
UF_SO_invisible
UF_SO_visible
UF_SO_visible_if_parent_invisible