UF_SF_ugs_mesh_abstraction_params_s (view source)
 
Defined in: uf_sf_ugs_mesh.h
 
Also known as:
 
Overview
================================================================
Parameter settings for tet mesh with abstraction control
================================================================


Data Members

small_feature
double
% of element length for abstraction

edge_merge_toggle
int
Edge merge toggle 0 or 1

edge_angle
double
Edge merge angle

fillet_toggle
int
true => Filler detection ON
false=> Fillet detection OFF

fillet_type
UF_SF_ugs_abstraction_fillet_type_option_t
Used only if fillet_toggle == true
Fillet type

fillet_num_elem
int
No of elements on a quarter arc of fillet

fillet_min_rad
double
Min radius

fillet_max_rad
double
Max radius