PTUBE |
Sample Journal |
UI Name | Automation (neutral) Name | Value type | Range | Default Value | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Material | material | physical material |
|
-- | |||||||||||||||||||||||||||||
Outside Diameter | OD | double | 0.000 to FLT_MAX | -- | |||||||||||||||||||||||||||||
Thickness | thickness | double | 0.000 to FLT_MAX | -- | |||||||||||||||||||||||||||||
Nonstructural Mass | nonstructural mass | double | -FLT_MAX to FLT_MAX | 0.0 | |||||||||||||||||||||||||||||
Outside Diameter, End B | OD2 | double | 0.000 to FLT_MAX | -- |