PSHEAR |
Sample Journal |
UI Name | Automation (neutral) Name | Value type | Range | Default Value | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Material | material | physical material |
|
-- | ||||||||||||||||||||||||||||||
Thickness | element thickness | double | 0.000 to FLT_MAX | -- | ||||||||||||||||||||||||||||||
Nonstructural Mass | nonstructural mass | double | -FLT_MAX to FLT_MAX | 0.0 | ||||||||||||||||||||||||||||||
Effectiveness Factor 1 | F1 | double | 0.000 to FLT_MAX | 0.0 | ||||||||||||||||||||||||||||||
Effectiveness Factor 2 | F2 | double | 0.000 to FLT_MAX | 0.0 |