PROD |
Sample Journal |
UI Name | Automation (neutral) Name | Value type | Range | Default Value | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Material | material | physical material |
|
-- | ||||||||||||||||||||||||||||
Area | rod area | double | 0.000 to FLT_MAX | -- | ||||||||||||||||||||||||||||
Torsional Constant | rod torsional constant | double | 0.000 to FLT_MAX | -- | ||||||||||||||||||||||||||||
Torsional Stress Coefficient | rod torsional stress coefficient | double | 0.000 to FLT_MAX | -- | ||||||||||||||||||||||||||||
Nonstructural Mass | rod nonstructural mass | double | 0.000 to FLT_MAX | 0.0 |