PLSOLID |
Sample Journal |
UI Name | Automation (neutral) Name | Value type | Range | Default Value | |||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Output Location | Output Location | integer |
|
0 | |||||||||||||||||||||||
Method | matlDefn | integer |
|
0 | |||||||||||||||||||||||
Material see note (1) |
material | physical material |
|
-- | |||||||||||||||||||||||
A10 - Distortional Deformation Constant see note (2) |
A10 | double | -FLT_MAX to FLT_MAX | 0.0 | |||||||||||||||||||||||
A01 - Distortional Deformation Constant see note (3) |
A01 | double | -FLT_MAX to FLT_MAX | 0.0 | |||||||||||||||||||||||
D1 - Volumetric Deformation Constant see note (4) |
D1 | double | 0.000 to FLT_MAX | -- | |||||||||||||||||||||||
Mass Density see note (5) |
RHO | double | -FLT_MAX to FLT_MAX | -- | |||||||||||||||||||||||
Coefficient of Volumetric Thermal Expansion see note (6) |
AV | double | -FLT_MAX to FLT_MAX | 0.0 | |||||||||||||||||||||||
Reference Temperature see note (7) |
TREF | double | -FLT_MAX to FLT_MAX | -- | |||||||||||||||||||||||
Structural Damping Coefficient see note (8) |
GE | double | -FLT_MAX to FLT_MAX | 0.0 |