UI Name |
Automation (neutral) Name |
Value type |
Range |
Default Value |
CSYS |
CSYSOption |
integer |
Valid Options |
Absolute=0 |
Cartesian=1 |
Cylindrical=2 |
Spherical=3 |
|
0 |
Local see note (1) |
Plane of Deformation |
coordinate system |
Valid Entities |
coordinate system |
|
-- |
Material |
material |
physical material |
Excluded Materials |
Isotropic |
Orthotropic |
Anisotropic |
Formability |
Fluid |
Mooney-Rivlin Test Data |
Polynomial |
Reduced Polynomial |
Ogden Test Data |
Foam Test Data |
Blatz |
Arruda-Boyce Test Data |
Neo Hooke |
Neo Hooke Test Data |
Marlow |
Van Der Waals |
Yeoh |
Yeoh Test Data |
Gent |
Gasket |
Gasket Behavior |
|
|
-- |
A10 - Distortional Deformation Constant |
A10 |
double |
-FLT_MAX to FLT_MAX |
0.0 |
A01 - Distortional Deformation Constant |
A01 |
double |
-FLT_MAX to FLT_MAX |
0.0 |
D1 - Volumetric Deformation Constant |
D1 |
double |
0.000 to FLT_MAX |
-- |
Mass Density |
RHO |
double |
-FLT_MAX to FLT_MAX |
-- |
Coefficient of Volumetric Thermal Expansion |
AV |
double |
-FLT_MAX to FLT_MAX |
0.0 |
Reference Temperature |
TREF |
double |
-FLT_MAX to FLT_MAX |
-- |
Structural Damping Coefficient |
GE |
double |
-FLT_MAX to FLT_MAX |
0.0 |
Default Thickness |
Plane Stress Thickness |
double |
0.000 to FLT_MAX |
-- |
Output Location |
Output Location |
integer |
Valid Options |
GRID=0 |
GAUSS=1 |
|
0 |