UI Name |
Automation (neutral) Name |
Value type |
Range |
Default Value |
Initial Gap Opening |
initial opening |
double |
-FLT_MAX to FLT_MAX |
0.0 |
PreLoad |
preload |
double |
0.000 to FLT_MAX |
0.0 |
Axial Stiffness for Closed Gap |
closed axial stiffness |
double |
0.000 to FLT_MAX |
0.0 |
Axial Stiffness for Open Gap |
open axial stiffness |
double |
0.000 to FLT_MAX |
-- |
Transverse Stiffness When Gap Closed |
closed tranverse stiffness |
double |
0.000 to FLT_MAX |
-- |
Coefficient of Friction in Y |
static friction coefficient |
double |
0.000 to FLT_MAX |
0.0 |
Coefficient of Friction in Z |
kinetic friction coefficient |
double |
0.000 to FLT_MAX |
-- |
Maximum Allowable Penetration |
maximum allowable penetration |
double |
-FLT_MAX to FLT_MAX |
0.0 |
Maximum Allowable Adjustment Ratio |
maximum allowable adjustment ratio |
double |
1.000 to 1000000.000 |
100. |
Minimum Allowable Penetration Fraction |
minimum allowable penetration |
double |
0.000 to 1.000 |
0.001 |