UI Name |
Automation (neutral) Name |
Value type |
Range |
Default Value |
Diameter |
D |
double |
0.000 to FLT_MAX |
-- |
MCID Definition |
material orientation definition |
integer |
Valid Options |
Default=0 |
User Defined=1 |
|
0 |
MCID Type see note (1) |
material orientation type |
integer |
Valid Options |
Absolute=0 |
Cartesian=1 |
Cylindrical=2 |
Spherical=3 |
|
0 |
MCID see note (2) |
material orientation |
coordinate system |
Valid Entities |
coordinate system |
|
-- |
MFLAG see note (3) |
material orientation flag |
integer |
Valid Options |
Relative=0 |
Absolute=1 |
|
0 |
KT1 |
KT1 |
double |
0.000 to FLT_MAX |
0.0 |
KT2 |
KT2 |
double |
0.000 to FLT_MAX |
0.0 |
KT3 |
KT3 |
double |
0.000 to FLT_MAX |
0.0 |
KR1 |
KR1 |
double |
0.000 to FLT_MAX |
0.0 |
KR2 |
KR2 |
double |
0.000 to FLT_MAX |
0.0 |
KR3 |
KR3 |
double |
0.000 to FLT_MAX |
0.0 |
Weld Mass |
Weld Mass |
double |
0.000 to FLT_MAX |
0.0 |
Structural Damping |
Structural Damping |
double |
0.000 to FLT_MAX |
0.0 |