UI Name |
Automation (neutral) Name |
Value type |
Range |
Default Value |
Nonstructural Mass |
nonstructural mass |
double |
0.000 to FLT_MAX |
0.0 |
Damping coefficient |
damping coefficient |
double |
0.000 to FLT_MAX |
0.0 |
Stress or Strain Output Request |
SOUT |
boolean |
true or false |
true |
Laminate Options |
LAM |
integer |
Valid Options |
None=0 |
MEMBrane=1 |
BENDing=2 |
SMEAR=3; |
SMCORE=4 |
SMCORE + transverse shear=5 |
|
0 |
Output Format see note (1) |
Output Format |
integer |
Valid Options |
PCOMP=0 |
PCOMPG=2 |
PSHELL=1; |
|
2 |
Output Format see note (2) |
Output Format2 |
integer |
|
0 |