UI Name | Automation (neutral) Name | Value type | Range | Default Value |
---|---|---|---|---|
Use Shared-Memory Parallel | hpc | boolean | true or false | true |
Number of Processors (-np) see note (1) |
nprocessors | integer | 0to 0 | 2 |
Use GPU Accelerator (-acc nvidia) | gpu | boolean | true or false | true |
Memory for database (-db) | Memory | integer | INT_MIN to INT_MAX | CAE_DefaultAnsysSolverMemory |
User specified dynamic memory (-m) | workspace_m | boolean | true or false | true |
Dynamic memory see note (2) |
workspace_m_val | integer | 0to 0 | 1024 |
Use environment variable UGII_ANSYS | ugii_ansys | boolean | true or false | CAE_DefaultAnsysSolverEnv |
User Specified see note (3) |
solver executable | string | -- | CAE_DefaultAnsysSolverLocation |
Use environment variable UGII_ANSYS_VERSION | Use Environment Solver Version | boolean | true or false | CAE_DefaultAnsysVersionEnv |
User Specified see note (4) |
solver version | string | -- | CAE_DefaultAnsysVersionUser |
Additional Options | additional options | string | -- | CAE_DefaultAnsysAdditionalOptions |