public interface RebendBuilder extends SheetmetalBaseBuilder
SheetmetalManager.createRebendFeatureBuilder(nxopen.features.Feature)
Modifier and Type | Method and Description |
---|---|
ScCollector |
faceCollector()
Returns the unbent faces to rebend
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") . |
NXObject |
referenceEntity()
Returns the non-thickness planar face or linear edge to remain fixed while part is rebent
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") . |
void |
setFaceCollector(ScCollector faceCollector)
Sets the unbent faces to rebend
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") . |
void |
setReferenceEntity(NXObject referenceEntity)
Sets the non-thickness planar face or linear edge to remain fixed while part is rebent
License requirements: nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB") . |
int |
validateBuilderData()
Verify whether the builder data is valid for creating Rebend or not.
|
getApplicationContext, setApplicationContext
NXObject referenceEntity() throws NXException, RemoteException
NXException
RemoteException
void setReferenceEntity(NXObject referenceEntity) throws NXException, RemoteException
referenceEntity
- NXException
RemoteException
ScCollector faceCollector() throws NXException, RemoteException
NXException
RemoteException
void setFaceCollector(ScCollector faceCollector) throws NXException, RemoteException
faceCollector
- NXException
RemoteException
int validateBuilderData() throws NXException, RemoteException
NXException
RemoteException
Copyright 2011 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.