See: Description
Interface | Description |
---|---|
Collection |
This class represents the collection of product interface objects
To obtain an instance of this class, refer to Part Created in NX5.0.0 |
InterfaceObject |
Represents a Product Interface Object Builder.
|
ObjectBuilder |
Represents a Product Interface Object Builder.
|
PropertyBuilder |
Represents a
PropertyBuilder builder To create a new instance of this class, use Collection.createPropertyBuilder() Created in NX9.0.0 |
Class | Description |
---|---|
ObjectBuilder.AddProductInterfaceData |
This class holds the data returned from
ObjectBuilder.addProductInterface(nxopen.NXObject) |
ObjectBuilder.BuilderVersion |
Version number of product interface builder
|
ObjectBuilder.Mate |
An enum representing the settings available for rule checking during creation of mating conditions
|
ObjectBuilder.Wave |
An enum representing settings available for rule checking during creation of WAVE geomtery and interpart expressions
|
Copyright 2011 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.