public static class FollowFilletRule.Data extends Object implements Serializable
FollowFilletRule.getData()
Modifier and Type | Field and Description |
---|---|
double |
angleTolerance
Angle tolerance
|
ICurve[] |
basicCurves
Non-associative basic curves that are used to create this rule
|
Body[] |
bodies
Bodies whose edges are used to create this rule
|
ICurve |
endWireframe
End wireframe.
|
nxopen.features.Feature[] |
features
Features whose curves are used to create this rule
|
boolean |
fromSeedStart
True: the chain starts from the start point of the seed wireframe
|
double |
gapTolerance
Gap tolerance
|
FollowFilletRuleType |
method
Selection Intent method
|
ICurve |
seedWireframe
Seed wireframe
|
Constructor and Description |
---|
Data() |
public nxopen.features.Feature[] features
public Body[] bodies
public ICurve[] basicCurves
public ICurve seedWireframe
public ICurve endWireframe
public boolean fromSeedStart
public double gapTolerance
public double angleTolerance
public FollowFilletRuleType method
Copyright 2011 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.