NX Open C++ Reference Guide
|
Represents a NXOpen::Display::PerspectiveOptionsBuilder
Cameras are not supported in KF.
More...
Public Member Functions | |
double | CameraDistance () |
Returns the camera distance: The distance from the camera's position to the target position in the work view view when it is a perspective view. More... | |
void | SetCameraDistance (double cameraDistance) |
Sets the camera distance: The distance from the camera's position to the target position in the work view view when it is a perspective view. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Display::PerspectiveOptionsBuilder
Cameras are not supported in KF.
Created in NX8.0.0.
double NXOpen::Display::PerspectiveOptionsBuilder::CameraDistance | ( | ) |
Returns the camera distance: The distance from the camera's position to the target position in the work view view when it is a perspective view.
The camera distance has no meaning for an orthographic view.
Created in NX8.0.0.
License requirements : None
void NXOpen::Display::PerspectiveOptionsBuilder::SetCameraDistance | ( | double | cameraDistance | ) |
Sets the camera distance: The distance from the camera's position to the target position in the work view view when it is a perspective view.
The camera distance has no meaning for an orthographic view.
Created in NX8.0.0.
License requirements : None
cameraDistance | cameradistance |