NX Open C++ Reference Guide
|
Represents a NXOpen::Display::Background Background defines how background pixels are displayed. More...
Public Types | |
enum | Type { TypePlain, TypeGraduated, TypeImage, TypeHemiDome } |
background types More... | |
Public Member Functions | |
NXOpen::Display::Background::Type | BackgroundType () |
Returns the background type Created in NX5.0.0. More... | |
NXOpen::Display::Image * | DomeImage () |
Returns the dome background's image builder Created in NX8.5.0. More... | |
NXString | DomeImageFilename () |
Returns the background's dome image filename Created in NX8.5.0. More... | |
NXOpen::Point * | DomeOrigin () |
Returns the origin Created in NX8.5.0. More... | |
double | DomeSize () |
Returns the dome size Created in NX8.5.0. More... | |
std::vector< double > | GetBottomColor () |
Returns the bottom color. More... | |
std::vector< double > | GetTopColor () |
Returns the top color. More... | |
NXOpen::Display::Image * | Image () |
Returns the background's image builder Created in NX5.0.0. More... | |
NXString | ImageFilename () |
Returns the background's image filename Created in NX5.0.0. More... | |
double | ImageHorizon () |
Returns the dome image horizon Created in NX8.5.0. More... | |
double | ImageRotation () |
Returns the image rotation angle (in degrees) Created in NX8.5.0. More... | |
NXOpen::Direction * | ImageUpVector () |
Returns the image up vector direction, relative to the absolute coordinate system Created in NX8.5.0. More... | |
void | SetBackgroundType (NXOpen::Display::Background::Type backgroundType) |
Sets the background type Created in NX5.0.0. More... | |
void | SetBottomColor (const std::vector< double > &bottomColor) |
Sets the bottom color Created in NX5.0.0. More... | |
void | SetDomeImage (NXOpen::Display::Image *domeImageBuilder) |
Sets the dome background's image builder Created in NX8.5.0. More... | |
void | SetDomeImageFilename (const NXString &domeImageFileName) |
Sets the background's dome image filename Created in NX8.5.0. More... | |
void | SetDomeImageFilename (const char *domeImageFileName) |
Sets the background's dome image filename Created in NX8.5.0. More... | |
void | SetDomeOrigin (NXOpen::Point *origin) |
Sets the origin Created in NX8.5.0. More... | |
void | SetDomeSize (double domeSize) |
Sets the dome size Created in NX8.5.0. More... | |
void | SetImage (NXOpen::Display::Image *imageBuilder) |
Sets the background's image builder Created in NX5.0.0. More... | |
void | SetImageFilename (const NXString &imageFileName) |
Sets the background's image filename Created in NX5.0.0. More... | |
void | SetImageFilename (const char *imageFileName) |
Sets the background's image filename Created in NX5.0.0. More... | |
void | SetImageHorizon (double imageHorizon) |
Sets the dome image horizon Created in NX8.5.0. More... | |
void | SetImageRotation (double imageRotation) |
Sets the image rotation angle (in degrees) Created in NX8.5.0. More... | |
void | SetImageUpVector (NXOpen::Direction *imageUpVector) |
Sets the image up vector direction, relative to the absolute coordinate system Created in NX8.5.0. More... | |
void | SetTopColor (const std::vector< double > &topColor) |
Sets the top color Created in NX5.0.0. More... | |
void | SetUseStageSizeAndOrientation (bool StageSizeAndOrientation) |
Sets whether to use stage Size and Orientation Created in NX8.5.0. More... | |
bool | UseStageSizeAndOrientation () |
Returns whether to use stage Size and Orientation Created in NX8.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Display::Background Background defines how background pixels are displayed.
The background resides on a virtual plane at the back of a view. This background is used for display in Studio rendering style and High Quality Images.
This class is restricted to being called from a program running during an Interactive NX session. If run from a non-interactive session it will return NULL.
To create a new instance of this class, use NXOpen::ViewCollection::CreateBackground
Created in NX5.0.0.
NXOpen::Display::Background::Type NXOpen::Display::Background::BackgroundType | ( | ) |
Returns the background type
Created in NX5.0.0.
License requirements : None
NXOpen::Display::Image* NXOpen::Display::Background::DomeImage | ( | ) |
Returns the dome background's image builder
Created in NX8.5.0.
License requirements : None
NXString NXOpen::Display::Background::DomeImageFilename | ( | ) |
Returns the background's dome image filename
Created in NX8.5.0.
License requirements : None
NXOpen::Point* NXOpen::Display::Background::DomeOrigin | ( | ) |
Returns the origin
Created in NX8.5.0.
License requirements : None
double NXOpen::Display::Background::DomeSize | ( | ) |
Returns the dome size
Created in NX8.5.0.
License requirements : None
std::vector<double> NXOpen::Display::Background::GetBottomColor | ( | ) |
Returns the bottom color.
std::vector<double> NXOpen::Display::Background::GetTopColor | ( | ) |
Returns the top color.
NXOpen::Display::Image* NXOpen::Display::Background::Image | ( | ) |
Returns the background's image builder
Created in NX5.0.0.
License requirements : None
NXString NXOpen::Display::Background::ImageFilename | ( | ) |
Returns the background's image filename
Created in NX5.0.0.
License requirements : None
double NXOpen::Display::Background::ImageHorizon | ( | ) |
Returns the dome image horizon
Created in NX8.5.0.
License requirements : None
double NXOpen::Display::Background::ImageRotation | ( | ) |
Returns the image rotation angle (in degrees)
Created in NX8.5.0.
License requirements : None
NXOpen::Direction* NXOpen::Display::Background::ImageUpVector | ( | ) |
Returns the image up vector direction, relative to the absolute coordinate system
Created in NX8.5.0.
License requirements : None
void NXOpen::Display::Background::SetBackgroundType | ( | NXOpen::Display::Background::Type | backgroundType | ) |
Sets the background type
Created in NX5.0.0.
License requirements : None
backgroundType | backgroundtype |
void NXOpen::Display::Background::SetBottomColor | ( | const std::vector< double > & | bottomColor | ) |
Sets the bottom color
Created in NX5.0.0.
License requirements : None
bottomColor | Array of 3 rgb values, each between 0 and 1 |
void NXOpen::Display::Background::SetDomeImage | ( | NXOpen::Display::Image * | domeImageBuilder | ) |
Sets the dome background's image builder
Created in NX8.5.0.
License requirements : None
domeImageBuilder | dome image builder |
void NXOpen::Display::Background::SetDomeImageFilename | ( | const NXString & | domeImageFileName | ) |
Sets the background's dome image filename
Created in NX8.5.0.
License requirements : None
domeImageFileName | dome image file name |
void NXOpen::Display::Background::SetDomeImageFilename | ( | const char * | domeImageFileName | ) |
Sets the background's dome image filename
Created in NX8.5.0.
License requirements : None
domeImageFileName | dome image file name |
void NXOpen::Display::Background::SetDomeOrigin | ( | NXOpen::Point * | origin | ) |
Sets the origin
Created in NX8.5.0.
License requirements : None
origin | origin |
void NXOpen::Display::Background::SetDomeSize | ( | double | domeSize | ) |
Sets the dome size
Created in NX8.5.0.
License requirements : None
domeSize | dome size |
void NXOpen::Display::Background::SetImage | ( | NXOpen::Display::Image * | imageBuilder | ) |
Sets the background's image builder
Created in NX5.0.0.
License requirements : None
imageBuilder | image builder |
void NXOpen::Display::Background::SetImageFilename | ( | const NXString & | imageFileName | ) |
Sets the background's image filename
Created in NX5.0.0.
License requirements : None
imageFileName | image file name |
void NXOpen::Display::Background::SetImageFilename | ( | const char * | imageFileName | ) |
Sets the background's image filename
Created in NX5.0.0.
License requirements : None
imageFileName | image file name |
void NXOpen::Display::Background::SetImageHorizon | ( | double | imageHorizon | ) |
Sets the dome image horizon
Created in NX8.5.0.
License requirements : None
imageHorizon | image horizon |
void NXOpen::Display::Background::SetImageRotation | ( | double | imageRotation | ) |
Sets the image rotation angle (in degrees)
Created in NX8.5.0.
License requirements : None
imageRotation | imagerotation |
void NXOpen::Display::Background::SetImageUpVector | ( | NXOpen::Direction * | imageUpVector | ) |
Sets the image up vector direction, relative to the absolute coordinate system
Created in NX8.5.0.
License requirements : None
imageUpVector | imageupvector |
void NXOpen::Display::Background::SetTopColor | ( | const std::vector< double > & | topColor | ) |
Sets the top color
Created in NX5.0.0.
License requirements : None
topColor | Array of 3 rgb values, each between 0 and 1 |
void NXOpen::Display::Background::SetUseStageSizeAndOrientation | ( | bool | StageSizeAndOrientation | ) |
Sets whether to use stage Size and Orientation
Created in NX8.5.0.
License requirements : None
StageSizeAndOrientation | _stage size and orientation |
bool NXOpen::Display::Background::UseStageSizeAndOrientation | ( | ) |
Returns whether to use stage Size and Orientation
Created in NX8.5.0.
License requirements : None