NX Open C++ Reference Guide
|
Represents an Object Action Ude Set Builder
To create a new instance of this class, use NXOpen::CAM::CAMSetup::CreateObjectsUdeSet
Created in NX6.0.0.
More...
Public Member Functions | |
NXOpen::CAM::UdeSet * | UdeSet () |
Returns the ude set Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents an Object Action Ude Set Builder
To create a new instance of this class, use NXOpen::CAM::CAMSetup::CreateObjectsUdeSet
Created in NX6.0.0.
NXOpen::CAM::UdeSet* NXOpen::CAM::ObjectsUdeSet::UdeSet | ( | ) |
Returns the ude set
Created in NX7.5.0.
License requirements : cam_base ("CAM BASE")