Server software
Requirement | Description |
---|---|
Operating System | SUSE Linux Enterprise Server 12 with service pack 4 or SUSE Linux Enterprise Server 15 with service pack 1, Red Hat Enterprise Linux 7.x (7.2 or higher) or 8.x, CentOS 7.x (7.2 or higher) or 8.x, Debian GNU/Linux 9.x, 10.x and Ubuntu Server 16.04 LTS or 18.04 LTS. Supported architectures are x86_64, or amd64. URW fonts must be installed in the operating system. For SUSE, use the ghostscript-fonts-std package from Ghost Script Fonts. |
Java Runtime Environment | OpenJDK 11 - See Install OpenJDK Polarion only supports the 64 bit version of Java. |
Version Control System | Subversion version 1.7.x, 1.8.x, 1.9.x or 1.10.x. (Using the latest Subversion1.10.x is recommended.) If you are compiling Subversion yourself, compile using the --with-apxs or the --with-httpd option. |
Web Server | Apache HTTPD server with mod_proxy_ajp and Subversion extension (WebDAV+SVN apache modules): http://httpd.apache.org/ In general, the Polarion server should run with whatever Apache version is present on a Linux system provided it is at least the minimum required version (2.4), and mod_proxy_ajp and Subversion extension modules are also installed. |
Database | Minimum: PostgreSQL version 9.2 Recommended: PostgreSQL version 11 |
Look up more details
Server hardwareClient software
Client hardware