Overview of Dashboards and Reports
If you're a project lead, project manager, or IT executive, Polarion's live Dashboards provide an information summary that enables you to view the progress of any project. Dashboards present near or actual, real-time aggregate information based on the actual progress of planned requirements, tasks, change requests, defect fixes, and so forth. Of course reviewing dashboards is no substitute for close contact with your team, but Project dashboards and the features that compile the information displayed can reduce the amount of time you and your team spend in meetings reporting on progress, so you can focus on problems and solutions instead. Dashboards can also eliminate the need for developers to write and managers to review and compile information from periodic status reports.
Polarion also provides managers with the ability to generate a variety of reports with output to both online and offline formats.