Server software
Requirement | Description |
---|---|
Operating System | Microsoft Windows Server 2016 (or any update release). For evaluation purposes you can use Microsoft Windows 10. See Installation on Windows 10. Only 64-bit versions are supported. |
Java Runtime Environment | Open JDK 11 - See Install OpenJDK Polarion only supports the 64 bit version of Java. |
Version Control System | Subversion version 1.6.x, 1.7.x, 1.8.x, or 1.9.x: If you are compiling Subversion yourself, compile using the --with-apxs or the --with-httpd option. |
Web Server | Apache HTTPD server with mod_proxy_ajp and Subversion extension (WebDAV+SVN apache modules): http://httpd.apache.org/ In general, the Polarion server should run with whatever Apache version is present on a Windows system provided it is at least the minimum required version (2.2), and mod_proxy_ajp and Subversion extension modules are also installed. |
Database | Minimum: PostgreSQL version 8.4 Recommended: PostgreSQL version 9.2 - 9.x |