Active Integration Solution Overview

––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––

FN4T Functional Areas
  • SAP 2 Opcenter EX DS (FN4S required)

    • Production Order Download (Meta Data Only – No Operations, No Components) based on “Release” in SAP

  • Opcenter EX DS 2 SAP (FN4S required)

    • Confirmation on Order Level with Backflush (no Goods Movements) based on Work Order Completion in Opcenter EX DS

    • Confirmation on Order Level with Goods Movements based on Work Order Completion in Opcenter EX DS

    • Confirmation on Operation Level with Backflush (no Goods Movements) based on Operation Completion in Opcenter EX DS

    • Confirmation on Operation Level with Goods Movements based on Operation Completion in Opcenter EX DS

  • Teamcenter 2 Opcenter EX DS

    • 150% BOP Ingredients (Summary = CLM150PerCent Workflow)

      • Opcenter EX DS Material Definitions (with Documents)

      • Opcenter EX DS Tool Definitions (with Documents)

      • Opcenter EX DS Process

      • Opcenter EX DS Operations (with Documents and DCDs)

      • Opcenter EX DS Steps (with Documents and DCDs)

      • Opcenter EX DS Inspections

      • Opcenter EX DS Equipment

    • 100% Configured BOP

      • Prepare 100% BOM/BoP (CC in Teamcenter) = Teamcenter Workflow Support (CLM100%PrepareWF)

      • Request 100% BoP (Opcenter EX DS from Teamcenter) = Gateway Service (based to make use of the existing CC)

      • Opcenter EX DS AsPlannedBoP (100% - including Dependencies – only if not existing in Opcenter EX DS or if it is not up to date)

      • Opcenter EX DS MasterPlan (100% - including Dependencies – only if not existing in Opcenter EX DS or if it is not up to date)

    • Support of multiple Opcenter EX DS instances

    • Support of Teamcenter Classic Options and Variants

    • Support of Skill transfer

    • Support for Teamcenter Part Logistics Form (Batch and Serialization)

    • Non-Conformance Notification (Teamcenter Problem Report)

  • Opcenter EX DS 2 Teamcenter

    • Non-Conformance Notification (Teamcenter Problem Report)

    • Data Federation / Data Viewing (View Opcenter EX DS WorkOrder in Teamcenter)

  • Teamcenter 2 SAP

    • Material Master (as part of the CLM150PerCent Workflow)

    • BOM, Routing, Production Version (as part of the CLM100PerCent-Structures-SAP-Only Workflow)

––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––

For more information on new components and new versions of enterprise integration products visit Active Integration Home

If you have any more questions or you need help, please contact our support via the Global Technical Access Center (GTAC) at http://www.siemens.com/gtac. Please attach the output of the "Installation Verification Test-Set" script and a detailed description of your issue to your Incident Report.