Active Integration Solution Overview
––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––
FN4T Functional Areas
SAP 2 Opcenter EX DS (FN4S required)
Production Order Download (Meta Data Only – No Operations, No Components) based on “Release” in SAP
Opcenter EX DS 2 SAP (FN4S required)
Confirmation on Order Level with Backflush (no Goods Movements) based on Work Order Completion in Opcenter EX DS
Confirmation on Order Level with Goods Movements based on Work Order Completion in Opcenter EX DS
Confirmation on Operation Level with Backflush (no Goods Movements) based on Operation Completion in Opcenter EX DS
Confirmation on Operation Level with Goods Movements based on Operation Completion in Opcenter EX DS
Teamcenter 2 Opcenter EX DS
150% BOP Ingredients (Summary = CLM150PerCent Workflow)
Opcenter EX DS Material Definitions (with Documents)
Opcenter EX DS Tool Definitions (with Documents)
Opcenter EX DS Process
Opcenter EX DS Operations (with Documents and DCDs)
Opcenter EX DS Steps (with Documents and DCDs)
Opcenter EX DS Inspections
Opcenter EX DS Equipment
100% Configured BOP
Prepare 100% BOM/BoP (CC in Teamcenter) = Teamcenter Workflow Support (CLM100%PrepareWF)
Request 100% BoP (Opcenter EX DS from Teamcenter) = Gateway Service (based to make use of the existing CC)
Opcenter EX DS AsPlannedBoP (100% - including Dependencies – only if not existing in Opcenter EX DS or if it is not up to date)
Opcenter EX DS MasterPlan (100% - including Dependencies – only if not existing in Opcenter EX DS or if it is not up to date)
Support of multiple Opcenter EX DS instances
Support of Teamcenter Classic Options and Variants
Support of Skill transfer
Support for Teamcenter Part Logistics Form (Batch and Serialization)
Non-Conformance Notification (Teamcenter Problem Report)
Opcenter EX DS 2 Teamcenter
Non-Conformance Notification (Teamcenter Problem Report)
Data Federation / Data Viewing (View Opcenter EX DS WorkOrder in Teamcenter)
Teamcenter 2 SAP
Material Master (as part of the CLM150PerCent Workflow)
BOM, Routing, Production Version (as part of the CLM100PerCent-Structures-SAP-Only Workflow)
––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––––
For more information on new components and new versions of enterprise integration products visit Active Integration Home
If you have any more questions or you need help, please contact our support via the Global Technical Access Center (GTAC) at http://www.siemens.com/gtac. Please attach the output of the "Installation Verification Test-Set" script and a detailed description of your issue to your Incident Report.