Determine part and assembly consumption from the MBOM
Use this procedure to determine whether parts and assemblies are consumed from the manufacturing bill of materials (MBOM) to an operation in the plant bill of process (BOP).
Navigate to a process area or process line that contains process stations.
Open a process station.
On the Planning tab, under the Parts subtab, select Show entire product.
Expand the parts and assemblies in the MBOM tree.
Click Show Consumption Indication .
The Parts tab displays consumption icons next to parts and assemblies that are consumed.
indicates the item is consumed under the selected station.
indicates the item is consumed under a different station.
indicates the item is consumed multiple times under the selected station, or under multiple stations.
indicates the item is consumed multiple times under different stations.
Note:If you keep Show Consumption Indication active, the icon indicators automatically refresh when you consume and remove parts or assemblies during planning.
(Optional) Hover over any consumption icon to review the definition of the consumption indication.
(Optional) Click on any consumption icon to view details.
Example:If you hover over the icon for part 00904/A;1-brember rotor, you learn that it is consumed multiple times under other stations. When you click the icon, you learn that it is consumed under Station 30.